Z941/d1/Mat | Sealing plug | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z941/d1/Mat

Hexagon socket pipe plug, Stainless Steel, headed

Z941/d1/Mat

1.4305
~DIN 908

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F p sw1 k1 s1 l1 d2 d1 Mat Product CAD data
50 50 10 4 1,5 18 26 G1/2 VA Z941/G1/2/VA
25 100 6 3 1,5 15 18 G1/4 VA Z941/G1/4/VA
10 100 5 3 1 11 14 G1/8 VA Z941/G1/8/VA
35 100 8 3 1,5 15 22 G3/8 VA Z941/G3/8/VA
10 100 5 3 1 11 14 M10x1 VA Z941/10x1/VA
20 100 6 3 1,5 15 17 M12x1,5 VA Z941/12x1,5/VA
25 100 6 3 1,5 15 19 M14x1,5 VA Z941/14x1,5/VA