Z9425/d1 | Sealing plug | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9425/d1

Sealing plug, O-ring

Z9425/d1

max. 180°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l1 d2 d1 Product CAD data
T10 9,5 5,8 6 Z9425/6
T10 9,5 6,8 7 Z9425/7
T20 10 7,85 8 Z9425/8
T20 10,2 9,8 10 Z9425/10
T20 11 11,8 12 Z9425/12
T30 14,2 13,8 14 Z9425/14
T30 14 15,8 16 Z9425/16

The new HASCO sealing plugs Z9425/... can be used both for sealing cooling bores and for diverting flows within the temperature control system. The Torx geometry of the fixing screw permits easy positioning of the sealing plugs. The torque is reliably transmitted without any damage to the inside profile.

Special Features

– Sealing cooling bores
– Dividing and diverting flows in cooling systems
– Temperature resistant to 180°C
– Easy mounting through Torx screws
– Very good corrosion resistance
– Pressure-resistant up to 10 bar