Z942/d1 | Sealing plug | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z942/d1

Sealing plug

Z942/d1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 l1 d2 d1 Product CAD data
8,3 11,8 M3 1/4
Z942/1/4
10,3 14,3 M6 3/8
Z942/3/8
8,3 11,8 M4 5/16
Z942/5/16
8 11,7 M3 6 Z942/6
10,3 14,3 M6 7/16
Z942/7/16
8 11,7 M4 8 Z942/8
12,3 16,3 M6 9/16
Z942/9/16
10 14,2 M6 10 Z942/10
12,3 16,3 M8 11/16
Z942/11/16
10 14,2 M6 12 Z942/12