Z9430/d1 | Sealing plug | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9430/d1

Sealing washer, for cooling channel

Z9430/d1

max. 100°C
2.0040
~DIN 470

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

s1 h1 d1 Product CAD data
2 2,5 6 Z9430/6
2 2,7 8 Z9430/8
2 2,9 10 Z9430/10
2 3,2 12 Z9430/12
2 3,6 14 Z9430/14
2 4,1 16 Z9430/16
2 4,8 18 Z9430/18

The new HASCO copper sealing discs are used for closing off and sealing cooling channels in a simple manner.

They are driven into the channel by a Z9431/... fitting mandrel of a matching size and form a frictional connection.

Special Features

  •  Curved shape (concave/convex)
  •  No thread required
  •  Small mounting depth
  •  Size-dependent fitting mandrel
  •  Based on DIN 470
  •  Frictional connection achieved by mechanical means
  •  Use of sealant recommended as an option (e.g. Loctite 577)
  •  All sizes available from stock