Z94/d1 | Sealing plug | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z94/d1

Hexagon socket pipe plug, conical

Z94/d1

2.0401
DIN 906

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l1 d1 Product CAD data
3 5 M5x0,5 Z94/5x0,5
3 8 M6x0,75 Z94/6x0,75
3 8 M7x1 Z94/7x1
4 8 M8x0,75 Z94/8x0,75
5 8 M9x1 Z94/9x1
5 8 M10x1 Z94/10x1
6 8 M11x1 Z94/11x1
6 8 M12x1,5 Z94/12x1,5
7 10 M14x1,5 Z94/14x1,5
10 10 R1/2 Z94/R1/2