Z9610/d1xl1 | Spiral cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9610/d1xl1

Spiral core, double threaded

Z9610/d1xl1

max. 250 °C
2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p1 a1 d2 d1 l1 Product CAD data
28 35 8 12 125 Z9610/12x125
28 35 8 12 200 Z9610/12x200
28 35 11 16 125 Z9610/16x125
28 35 11 16 200 Z9610/16x200
28 35 13 20 125 Z9610/20x125
28 35 13 20 200 Z9610/20x200
28 35 15 25 125 Z9610/25x125
28 35 15 25 200 Z9610/25x200
36 35 22 32 125 Z9610/32x125
36 35 22 32 200 Z9610/32x200

The new HASCO spiral cores in brass have been developed especially for efficient, conformal cooling.

Their precise fit into the contour cores in the mould ensures that the cooling medium is guided along the bore wall in the optimum manner. Since the cooling medium is transported over a large area, heat transfer takes place very rapidly.

With their very good resistance to electrochemical corrosion, the spiral cores are suitable for all media such as water, hot steam, oil and air.

Special Features

  • No electrochemical corrosion
  • Effective cooling system
  • High media resistance
  • Extended maintenance intervals
  • Single threaded for parallel circuits
  • Double threaded for series circuits
  • Temperature resistant to 250°C
  • Exclusively from HASCO
  • Compatible with Z96/... and Z961/...