Z9612/d1xl1 | Spiral cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9612/d1xl1

Spiral core, double threaded

Z9612/d1xl1

max. 250°C
1.4305

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p1 d2 d1 l1 Product CAD data
28 8 12 125 Z9612/12x125
28 8 12 200 Z9612/12x200
28 11 16 125 Z9612/16x125
28 11 16 200 Z9612/16x200
28 13 20 125 Z9612/20x125
28 13 20 200 Z9612/20x200
28 15 25 125 Z9612/25x125
28 15 25 200 Z9612/25x200
36 22 32 125 Z9612/32x125
36 22 32 200 Z9612/32x200
All products in the category - l1
New: Z9612/d1xl1 New: Z9612/d1xl1
Z9612/...
Spiral core, double threaded