Z969/d1xl1 | Spiral cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z969/d1xl1

Spiral core, double threaded

Z969/d1xl1

max. 135 °C
PA, GRP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p1 a1 d2 d1 l1 Product CAD data
28 35 8 12 125 Z969/12x125
28 35 8 12 160 Z969/12x160
28 35 8 12 200 Z969/12x200