Z96/d1xl1 | Spiral cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z96/d1xl1

Spiral core, single threaded

Z96/d1xl1

max. 200°C
3.2315

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p1 a1 d2 d1 l1 Product CAD data
14 35 8 12 125 Z96/12x125
14 35 8 12 200 Z96/12x200
14 35 11 16 125 Z96/16x125
14 35 11 16 200 Z96/16x200
14 35 13 20 125 Z96/20x125
14 35 13 20 200 Z96/20x200
14 35 15 25 125 Z96/25x125
14 35 15 25 200 Z96/25x200
18 35 22 32 125 Z96/32x125
18 35 22 32 200 Z96/32x200