Z8195/Typ/nxd7 | Tempering accessories | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z8195/Typ/nxd7

Multi coupler, clean break with female thread, mould side

Z8195/Typ/nxd7

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a1 b2 b1 l2 l1 Typ n d7 Product
70 104,4 95 120 136 13 6 G3/8 Z8195/13/6xG3/8
70 104,4 95 184 200 13 12 G3/8 Z8195/13/12xG3/8
106 134,4 125 220 240 13 20 G3/8 Z8195/13/20xG3/8