Z8196/Typ/nxd1xw1 | Tempering accessories | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z8196/Typ/nxd1xw1

Multi coupler, clean break with hose nipple, mould side

Z8196/Typ/nxd1xw1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a1 b2 b1 l2 l1 Typ n d1 w1 Product
70 104,4 95 120 136 13 6 9 90 Z8196/13/6x9x90
70 104,4 95 120 136 13 6 13 90 Z8196/13/6x13x90
70 104,4 95 164 200 13 12 9 90 Z8196/13/12x9x90
70 104,4 95 164 200 13 12 13 90 Z8196/13/12x13x90
106 134,4 125 220 240 13 20 9 90 Z8196/13/20x9x90
106 134,4 125 220 240 13 20 13 90 Z8196/13/20x13x90