Z920/l1xn1/Typ | Tempering accessories | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z920/l1xn1/Typ

Manifold block

Z920/l1xn1/Typ

anodised

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style a1 l1 n1 Typ Product CAD data
blau/blue 75,6 190 4 1 Z920/190x4/1
rot/red 75,6 190 4 2 Z920/190x4/2
blau/blue 151,6 266 6 1 Z920/266x6/1
rot/red 151,6 266 6 2 Z920/266x6/2
blau/blue 227,6 342 8 1 Z920/342x8/1
rot/red 227,6 342 8 2 Z920/342x8/2
The new HASCO manifold blocks Z920/... are used for the simple configuration of flexible cooling circuits.The clear arrangement of cooling lines ensures greater safety at the workplace and more reliable production.
  • Clear arrangement of feed and return lines
  • Anodised in blue or red
  • Compatible with HASCO cooling elements
  • Hoses connected via fixed screw connections or nipple/coupling combinations
  • Central inflow/outflow enables shorter hose lengths and energy savings
  • Increased safety at the workplace and greater production reliability
  • Extendable thanks to modular plug-in system
  • Directly mountable on the injection moulding machine
  • Heat resistant up to 200°C
  • Max. operating pressure 15 bar