Z1591/d2xl1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1591/d2xl1

Coupling spigot

Z1591/d2xl1

58 HRC
1.2764

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 sw2 sw1 h1 l3 l2 d1 d2 l1 Product CAD data
Z28/10 17 14 7,6 28 68 M10 18 20 Z1591/18x20
Z28/12 19 19 9,6 35 83 M12 24 25 Z1591/24x25
Z28/16 24 24 12,3 43 101 M16 30 32 Z1591/30x32