Z1592/d1xl1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1592/d1xl1

Ejector coupling rod, blank

Z1592/d1xl1

58 HRC
1.2764

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 d1 l1 Product CAD data
14 220 50 18 200 Z1592/18x200
19 273 60 24 250 Z1592/24x250
24 306 70 30 280 Z1592/30x280