Z1592/d2xl1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1592/d2xl1

Ejector coupling rod, blank

Z1592/d2xl1

58 HRC
1.2764

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 l1 d1 d2 Product CAD data
14 20 50 200 18 18 Z1592/18x200
19 23 60 250 24 24 Z1592/24x250
24 26 70 280 30 30 Z1592/30x280