Z159/d2xd1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z159/d2xd1

Ejector coupling, pneumatic

Z159/d2xd1

EUROMAP 11 Part 5

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ b1 l3 l2 l1 d5 d4 d3 d2 d1 Product CAD data
1 0,7 20 28 65 50 64 20,5 18 - Z159/18
2 0,7 20 28 65 50 64 - 18 M16 Z159/18x16
1 1 23 36 70 60 78 24,5 24 - Z159/24
2 1 23 36 70 60 78 - 24 M20 Z159/24x20
1 1,2 26 45 75 70 92 30,5 30 - Z159/30
2 1,2 26 45 75 70 92 - 30 M24 Z159/30x24