Z160/d1xl1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z160/d1xl1

Thread bush, for ejector assembly

Z160/d1xl1

1.2312 / 1.7225

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 b1 l2 d3 d2 d1 l1 Product CAD data
8 6 24 12 36 20 M6 37 Z160/6x37
8 6 24 12 36 20 M6 42 Z160/6x42

The new HASCO thread adapters Z 160 /... and Z 161/... replace the short mounting thread in the ejector package and thus ensure reliable transmission of the ejection force.

Special Features

  • Long holding thread
  • Reliable transmission of the ejection force
  • Central ejector position can be used
  • Protected against rotation by the head geometry
  • Coordinated with thread sizes for the Z 02 /... ejector rods
  • No protrusion of the clamping plate possible