Z167/d1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z167/d1

Flange

Z167/d1

1.0580
540 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 d4 d3 d2 d1 Product CAD data
14 5,5 46 60 M32x1,5 Z167/32x1,5
20 9 65,5 82 M36x1,5 Z167/36x1,5
22 6,6 62 80 M42x1,5 Z167/42x1,5
22 9 72 90 M50x1,5 Z167/50x1,5
25 9 72 90 M52x1,5 Z167/52x1,5
32 9 80 100 M60x1,5 Z167/60x1,5
40 11 90 112 M70x1,5 Z167/70x1,5
42 11 91 110 M72x1,5 Z167/72x1,5