Z1680/d1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1680/d1

Ejector coupling device, pneumatic

Z1680/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F t1 l3 l2 l1 d4 d3 d2 d1 Product CAD data
10 31 9 25 62 36 M12 63 16 Z1680/16
20 37 10 30 70 41 M16 75 20 Z1680/20
40 45 10 35 80 56 M20 93 30 Z1680/30
80 59 10 45 105 71 M30 120 40 Z1680/40