Z1681/d1xl1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1681/d1xl1

Ejector-/ coupling rod

Z1681/d1xl1

56 HRC
1.5919

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 d2 d1 l1 Product CAD data
13 30,5 12 M12x1 16 100 Z1681/16x100
13 30,5 12 M12x1 16 125 Z1681/16x125
14 37 12 M12x1 20 115 Z1681/20x115
14 37 12 M12x1 20 140 Z1681/20x140
22 45 22 M16x1,5 30 140 Z1681/30x140
22 45 22 M16x1,5 30 170 Z1681/30x170
30 59 27 M20x1,5 40 175 Z1681/40x175
30 59 27 M20x1,5 40 220 Z1681/40x220