Z1682/d1xl1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1682/d1xl1

Coupling rod, blank

Z1682/d1xl1

1.5919

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 d1 l1 Product CAD data
13 30,5 50 16 180 Z1682/16x180
14 37 50 20 220 Z1682/20x220
22 45 70 30 260 Z1682/30x260
30 59 90 40 300 Z1682/40x300