Z168/d1 | Ejector couplings | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z168/d1

Ejector coupling device, manual

Z168/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 l2 l1 d3 d2 d1 Product CAD data
22,7 40 35 M16 55 20 Z168/20
30 50 40 M20 72 30 Z168/30
35 60 50 M24 90 40 Z168/40