Z1560/d1xd2 | Bearing | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1560/d1xd2

Taper roller bearing

Z1560/d1xd2

DIN 720/ DIN ISO 355

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 b3 b2 b1 d1 d2 Product CAD data
0,6 15 11,5 15 44 22 Z1560/44x22
1 14 12 15,25 47 20 Z1560/47x20
0,6 15 11,5 15 47 25 Z1560/47x25
1 16 12 16 52 28 Z1560/52x28
1 17 13 17 55 30 Z1560/55x30
1 17 13 17 58 32 Z1560/58x32
1 18 14 18 62 35 Z1560/62x35
1 19 14,5 19 68 40 Z1560/68x40
1 20 15,5 20 75 45 Z1560/75x45
1 20 15,5 20 80 50 Z1560/80x50