Z1561/d1xd2xb1 | Bearing | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1561/d1xd2xb1

Cylindrical roller bearing

Z1561/d1xd2xb1

DIN 5412-1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

min.r2 min.r1 d1 d2 b1 Product CAD data
0,3 0,6 15 35 11
Z1561/15x35x11
0,6 1 20 47 14 Z1561/20x47x14
0,6 1 25 52 15 Z1561/25x52x15
0,6 1 30 62 16 Z1561/30x62x16
0,6 1 35 72 17 Z1561/35x72x17

HASCO cylindrical roller bearings Z 1561/... have a high radial loadbearing capacity through the linear contact between the roller and the tracks. They are particularly suited to high-speed applications.

Special Features

  • Max. service temperature 120 °C
  • Can also be used as a floating bearing axially in one direction
  • Dismantlable unit facilitates installation
  • High load-bearing capacity
  • Takes up radial and axial forces