Z1562/d1xd2 | Bearing | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1562/d1xd2

Grooved ball bearing

Z1562/d1xd2

DIN 625-1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 b1 d1 d2 Product CAD data
0,3 6 19 6 Z1562/19x6
0,3 6 19 7 Z1562/19x7
0,3 7 22 8 Z1562/22x8
0,3 8 26 9 Z1562/26x9
0,3 8 26 10 Z1562/26x10
0,3 8 28 12 Z1562/28x12
0,3 9 32 15 Z1562/32x15
0,3 10 35 17 Z1562/35x17
0,6 12 42 20 Z1562/42x20
0,6 12 47 25 Z1562/47x25