Z1564/d1xd2 | Bearing | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1564/d1xd2

Needle-thrust ball bearing

Z1564/d1xd2

DIN 5429-1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 b3 b2 b1 d3 d1 d2 Product CAD data
0,3 6,5 9 23 25,2 19 10 Z1564/19x10
0,3 6,5 9 23 27,2 21 12 Z1564/21x12
0,3 6,5 9 23 29,2 24 15 Z1564/24x15
0,3 8 9 25 31,2 26 17 Z1564/26x17
0,3 10,5 10 30 36,2 30 20 Z1564/30x20
0,6 9,5 11 30 43,2 37 25 Z1564/37x25
0,6 9,5 11 30 48,2 42 30 Z1564/42x30
0,6 9 12 30 53,2 47 35 Z1564/47x35
0,6 10 13 32 61,2 52 40 Z1564/52x40
0,6 9 14 32 66,5 58 45 Z1564/58x45