Z1565/d2xd1xb1 | Bearing | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1565/d2xd1xb1

Thrust ring

Z1565/d2xd1xb1

58 HRC
1.3505

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 Tol.d2 d2 d1 b1 Product CAD data
0,3 -0,008 7 10 16 Z1565/7x10x16
0,3 -0,008 9 12 16 Z1565/9x12x16
0,3 -0,008 12 15 16 Z1565/12x15x16
0,3 -0,008 14 17 17 Z1565/14x17x17
0,3 -0,008 17 20 20 Z1565/17x20x20
0,3 -0,01 20 25 20 Z1565/20x25x20
0,3 -0,01 25 30 20 Z1565/25x30x20
0,3 -0,012 30 35 20 Z1565/30x35x20
0,3 -0,012 35 40 20 Z1565/35x40x20
0,3 -0,012 40 45 20 Z1565/40x45x20