Z1567/d1xl1 | Bearing | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1567/d1xl1

Needle bearing

Z1567/d1xl1

DIN EN ISO 683-17

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 d2 d1 l1 Product CAD data
0,3 15 8 16 Z1567/8x16
0,3 17 10 16 Z1567/10x16
0,3 19 12 16 Z1567/12x16
0,3 22 14 16 Z1567/14x16
0,3 23 15 16 Z1567/15x16
0,3 24 16 16 Z1567/16x16
0,3 26 18 16 Z1567/18x16
0,3 28 20 20 Z1567/20x20
0,3 29 21 20 Z1567/21x20
0,3 30 22 20 Z1567/22x20

The new HASCO needle bearing Z 1567/... is particularly space-saving in the radial direction and optimally suited as a bearing for threaded cores.

Special Features

  • Max. service temperature 120 °C
  • High load-bearing capacity for a low installation height
  • Bigger support area through the needles
  • No inside ring
  • Coordinated with threaded cores Z 1550 /...
  • Re-lubrication possible