Z1568/d1xd2xh1 | Bearing | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1568/d1xd2xh1

Adjusting washer

Z1568/d1xd2xh1

~ 1.4303
~ DIN 988

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 d2 h1 Product CAD data
11 17 0,1 Z1568/11x17x0,1
13 19 0,1 Z1568/13x19x0,1
16 22 0,1 Z1568/16x22x0,1
18 25 0,1 Z1568/18x25x0,1
22 32 0,1 Z1568/22x32x0,1
28 40 0,1 Z1568/28x40x0,1
32 45 0,1 Z1568/32x45x0,1
37 47 0,1 Z1568/37x47x0,1
42 52 0,1 Z1568/42x52x0,1
48 60 0,1 Z1568/48x60x0,1

The HASCO adjusting washers Z 1568 /... can offset axial play from manufacturing tolerances. 

Any required combination can be achieved in thickness increments of 0.1 mm. 

Special Features

  • Simple means of offsetting axial play
  • Corrosion resistant
  • Coordinated with needle-thrust ball bearing Z 1564/... and cylindrical roller bearing Z 1566/...
  • Time savings through easy fitting