Z1558/b1xh1xl1 | Gear accessories | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1558/b1xh1xl1

Parallel key

Z1558/b1xh1xl1

DIN 6885-1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 h1 l1 Product CAD data
3 3 8 Z1558/3x3x8
3 3 12 Z1558/3x3x12
3 3 16 Z1558/3x3x16
3 3 20 Z1558/3x3x20
3 3 25 Z1558/3x3x25
3 3 32 Z1558/3x3x32
3 3 36 Z1558/3x3x36
3 3 40 Z1558/3x3x40

Parallel key connections are the most common type of keyed shaft/hub connections.

The HASCO parallel key Z 1558/... fits in shaft and hub grooves, acts as a keyed joint and transmits the torque from one component to another.

Special Features

  • Keyed transmission of torques
  • For centric shaft/hub connections
  • Simple frictional puller connection
  • Reliable transmission without tilting or twisting
  • Corresponds to DIN 6885 Shape A
  • Time savings through easy fitting and removal

All products in the category - Gear accessories
Z1558/b1xh1xl1
Z1558/...
Parallel key