Z1553/d1xb1xz1xm1 | Gears | Gear products | Demoulding | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1553/d1xb1xz1xm1

Gear wheel

Z1553/d1xb1xz1xm1

1.0503
690 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 b3 b2 d4 d3 d2 d1 b1 z1 m1 Product CAD data
31,5 6 22 47 45 40 28 16 45 1 Z1553/28x16x45x1
31,5 6 22 52 50 40 28 16 50 1 Z1553/28x16x50x1
31,5 6 22 57 55 40 28 16 55 1 Z1553/28x16x55x1
31,5 6 22 62 60 40 28 16 60 1 Z1553/28x16x60x1
39,5 8 22 57 55 50 36 16 55 1 Z1553/36x16x55x1
39,5 8 22 62 60 50 36 16 60 1 Z1553/36x16x60x1
39,5 8 22 72 70 50 36 16 70 1 Z1553/36x16x70x1
All products in the category - Gears
Z1553/d1xb1xz1xm1
Z1553/...
Z1555/d1xb1xz1xm1
Z1555/...
Z1557/d1xb1xd2xb2
Z1557/...