Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1555/d1xb1xz1xm1

Intermediate gear wheel

Z1555/d1xb1xz1xm1

1.0503
690 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 b4 b3 b2 d5 d4 d3 d2 d1 b1 z1 m1 Product CAD data
8,2 27 3 37 19 17 14 12 7 22 17 1 Z1555/7x22x17x1
8,2 27 3 37 20 18 14,5 12 7 22 18 1 Z1555/7x22x18x1
10,2 27 3 37 22 20 17,2 15 9 22 20 1 Z1555/9x22x20x1
11,7 27 4 37 27 25 20 17 10 22 25 1 Z1555/10x22x25x1
13,8 27 4 37 32 30 23,5 20 12 22 30 1 Z1555/12x22x30x1
18,8 27 5 37 37 35 29 25 17 22 35 1 Z1555/17x22x35x1
18,8 27 5 37 42 40 29 25 17 22 40 1 Z1555/17x22x40x1
18,8 27 5 37 47 45 29 25 17 22 45 1 Z1555/17x22x45x1
18,8 27 5 37 52 50 29 25 17 22 50 1 Z1555/17x22x50x1
22,3 27 5 37 57 55 35 30 20 22 55 1 Z1555/20x22x55x1

The HASCO intermediate gear wheels Z 1555/... are used wherever limited centre distances have to be bridged.

By employing an intermediate gear wheel, the direction of rotation of a gear will change but not the transmission ratio. 

Special Features

  • Bearing seat on both sides for grooved ball bearings Z 1562/...
  • Positional accuracy through toleranced parallel slot
  • Simple transmission configuration through use with transmission shaft Z 1557/...
  • Coordinated with HASCO plate thicknesses
  • 5 modules for customised gear design

All products in the category - Gears
Z1553/d1xb1xz1xm1
Z1553/...
Z1555/d1xb1xz1xm1
Z1555/...
Z1557/d1xb1xd2xb2
Z1557/...