Z1557/d1xb1xd2xb2 | Gears | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1557/d1xb1xd2xb2

Transmission shaft

Z1557/d1xb1xd2xb2

~ 1.7131

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t2 t1 b5 b4 a3 a2 a1 l5 l4 l3 l2 l1 d3 d1 b1 d2 b2 Product CAD data
3,5 2,5 5 4 17 22 78 32 40 12 35 94 20 10 36 17 36 Z1557/10x36x17x36
3 3,5 5 5 13 22 69 22 40 12 26 85 25 17 36 20 27 Z1557/17x36x20x27
3 3,5 5 5 17 22 78 32 40 12 35 94 25 17 36 20 36 Z1557/17x36x20x36
3 3,5 5 5 17 27 89 32 50 12 35 105 25 17 46 20 36 Z1557/17x46x20x36
3,8 3 6 5 17 22 78 32 40 13 35 96 30 20 36 25 36 Z1557/20x36x25x36
3,8 3 6 5 17 27 89 32 50 13 35 107 30 20 46 25 36 Z1557/20x46x25x36
3,8 3 6 5 22 28 100 40 50 13 45 118 30 20 46 25 46 Z1557/20x46x25x46
2,8 3,8 6 6 22 28 100 40 50 14 45 119 35 25 46 28 46 Z1557/25x46x28x46