Z1550/d1xl1xz1xm1 | Threaded core | Gear products | Demoulding | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1550/d1xl1xz1xm1

Threaded core, blank

Z1550/d1xl1xz1xm1

1.2767
830 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 b1 l3 l2 d3 d2 d1 l1 z1 m1 Product CAD data
4 16,5 186,5 45 16 14 10,5 125 14 1 Z1550/10,5x125x14x1
4 16,5 186,5 45 18 16 13 125 16 1 Z1550/13x125x16x1
4 16,5 186,5 45 19 17 14 125 17 1 Z1550/14x125x17x1
4 16,5 186,5 45 20 18 15 125 18 1 Z1550/15x125x18x1
4 16,5 186,5 45 21 19 16 125 19 1 Z1550/16x125x19x1
4 16,5 186,5 45 23 21 18 125 21 1 Z1550/18x125x21x1
All products in the category - Threaded core
Z1552/d1xl1
Z1552/...
Z1550/d1xl1xz1xm1
Z1550/...