Z1552/d1xl1 | Threaded core | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1552/d1xl1

Pilot thread bushing, blank

Z1552/d1xl1

2.0550

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Tol.d1 d1 l1 Product CAD data
h12 25 315 Z1552/25x315
h12 32 315 Z1552/32x315
h12 40 250 Z1552/40x250
h12 50 250 Z1552/50x250
js16 60 200 Z1552/60x200
js16 75 200 Z1552/75x200
js17 90 160 Z1552/90x160
js17 100 160 Z1552/100x160