text.skipToContent text.skipToNavigation

Z1500/d1xp1/L/l2

Helical spindle, left-hand thread

Z1500/d1xp1/L/l2

1.0727
980 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n1 l3 l1 d2 d1 p1 R l2 Product number CAD data
6 63 345 36 Tr20 63 L 250 Z1500/20x63/L/250
6 63 410 36 Tr20 63 L 315 Z1500/20x63/L/315
7 63 345 36 Tr20 80 L 250 Z1500/20x80/L/250
7 63 410 36 Tr20 80 L 315 Z1500/20x80/L/315
7 63 345 36 Tr20 100 L 250 Z1500/20x100/L/250
7 63 410 36 Tr20 100 L 315 Z1500/20x100/L/315