text.skipToContent text.skipToNavigation

Z1500/d1xp1/R/l2

Helical spindle, right-hand thread

Z1500/d1xp1/R/l2

1.0727
980 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n1 l3 l1 d2 d1 p1 R l2 Product number CAD data
6 63 345 36 Tr20 63 R 250 Z1500/20x63/R/250
6 63 410 36 Tr20 63 R 315 Z1500/20x63/R/315
7 63 345 36 Tr20 80 R 250 Z1500/20x80/R/250
7 63 410 36 Tr20 80 R 315 Z1500/20x80/R/315
7 63 345 36 Tr20 100 R 250 Z1500/20x100/R/250
7 63 410 36 Tr20 100 R 315 Z1500/20x100/R/315