Z1520/d1xp1/R/l1 | Transmission elements | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1520/d1xp1/R/l1

Helical nut, right-hand thread

Z1520/d1xp1/R/l1

2.0550

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ n1 t1 b1 l4 l3 l2 d2 d1 p1 R l1 Product CAD data
1 5 2,8 6 11 28 50 28 Tr16 50 R 50 Z1520/16x50/R/50
2 5 2,8 6 15 40 50 28 Tr16 50 R 80 Z1520/16x50/R/80
1 5 2,8 6 11 28 50 28 Tr16 63 R 50 Z1520/16x63/R/50
2 5 2,8 6 15 40 50 28 Tr16 63 R 80 Z1520/16x63/R/80