Z1540/b1xl1xm1 | Transmission elements | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1540/b1xl1xm1

Rack

Z1540/b1xl1xm1

1.7225
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p1 z1 h3 h2 h1 l3 l2 Tol.l1 b1 l1 m1 Product CAD data
3,14 90 12,5 11,2 13,5 2,9 282,5 0,5 16 315 1 Z1540/16x315x1
3,14 117 12,5 11,2 13,5 2,9 367,35 0,5 16 400 1 Z1540/16x400x1
3,14 149 12,5 11,2 13,5 2,9 467,85 0,5 16 500 1 Z1540/16x500x1
3,14 190 12,5 11,2 13,5 2,9 596,65 0,5 16 630 1 Z1540/16x630x1
3,93 92 16 14,4 17,25 3,7 361,05 0,5 18 400 1,25 Z1540/18x400x1,25
3,93 117 16 14,4 17,25 3,7 459,25 0,5 18 500 1,25 Z1540/18x500x1,25
3,93 150 16 14,4 17,25 3,7 588,8 0,5 18 630 1,25 Z1540/18x630x1,25
3,93 193 16 14,4 17,25 3,7 757,7 0,5 18 800 1,25 Z1540/18x800x1,25
4,71 95 18 16,1 19,5 4,5 447,45 1 20 500 1,5 Z1540/20x500x1,5
4,71 123 18 16,1 19,5 4,5 579,4 1 20 630 1,5 Z1540/20x630x1,5