Z1547/b1xl1xm1 | Transmission elements | Gear products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1547/b1xl1xm1

Gear rack unit

Selection of the products dimensions

r1 p1 z1 h3 h2 h1 t1 a3 a2 a1 b2 l3 l2 d1 b1 l1 m1 Product CAD data
6 7,85 90 25 22,6 27,5 5 84 30 95,5 40 13 60 M8 28 800 2,5 Z1547/28x800x2,5
10 15,7 69 37 29 42 6 156 50 120 60 18,6 100 M12 40 1200 5 Z1547/40x1200x5

Stack moulds are a technically and economically advantageous alternative to bigger machines and moulds.

The HASCO components – the gear housing Z 1545 /... and the rack unit Z 1547/... – permit simple and repeatable implementation of the synchronous control of stack moulds.

Using stack moulds doubles production capacities for the same size of mould and makes for more efficient machine utilisation.

Special Features

  • Low height, permitting smaller distances between tie bars on the machine
  • High-quality material
  • High opening forces
  • DLC-coated slideway
  • Module 2.5 in a small compact size
  • Module 5 for highest force transmission 
  • Standard components available from stock
  • Calculable manufacturing costs