Z2301/d1xH | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2301/d1xH

Positive locking cylinder

Z2301/d1xH

max. 100°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw3 sw2 sw1 a3 a2 a1 l5 l4 l3 l2 d8 d7 d6 d5 d4 d3 d2 F
32 32 12 12 8,4 32 15 15 90 45 G 1/8 24 M30x1,5 37 38 M8 15,7 60
32 32 12 12 8,4 32 15 15 110 65 G 1/8 24 M30x1,5 37 38 M8 15,7 60
41 41 14 14 11 36 23 18 115 60 G 1/4 30 M40x1,5 47 49 M8 19,7 100
41 41 14 14 11 36 23 18 145 90 G 1/4 30 M40x1,5 47 49 M8 19,7 100
46 50 18 15 12 41 23 20 125,5 70 G 1/4 36 M48x1,5 56 58 M10 24,6 130
46 50 18 15 12 41 23 20 160,5 105 G 1/4 36 M48x1,5 56 58 M10 24,6 130
60 60 24 20 13 48 23 25 155 90 G 1/4 45 M60x1,5 69 72 M12 31,6 200
60 60 24 20 13 48 23 25 200 135 G 1/4 45 M60x1,5 69 72 M12 31,6 200
75 75 32 24 14 56 23 32 184,5 105 G 3/8 56 M75x1,5 84 89 M16 41,5 280
75 75 32 24 14 56 23 32 235 155 G 3/8 56 M75x1,5 84 89 M16 41,5 280
d1 H Product CAD data
16 20 Z2301/16x20
16 40 Z2301/16x40
20 30 Z2301/20x30
20 60 Z2301/20x60
25 35 Z2301/25x35
25 70 Z2301/25x70
32 45 Z2301/32x45
32 90 Z2301/32x90
42 50 Z2301/42x50
42 100 Z2301/42x100