Z2302/d1xH | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2302/d1xH

Positive locking cylinder

Z2302/d1xH

max. 180°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F sw3 sw2 sw1 a3 a2 a1 l5 l4 l3 l2 d8 d7 d6 d5 d4 d3
60 32 32 12 12 8,4 32 18 15 90 45 G1/8 24 M30 x 1,5 37 38 M8
60 32 32 12 12 8,4 32 18 15 110 65 G1/8 24 M30 x 1,5 37 38 M8
100 41 41 14 14 11 37 20 18 115 60 G1/4 30 M40 x 1,5 47 49 M8
100 41 41 14 14 11 37 20 18 145 90 G1/4 30 M40 x 1,5 47 49 M8
130 46 50 18 15 12 42 20 20 125,5 70 G1/4 36 M48 x 1,5 56 58 M10
130 46 50 18 15 12 42 20 20 160,5 105 G1/4 36 M48 x 1,5 56 58 M10
200 60 60 24 20 13 49 20 25 155 90 G1/4 45 M60 x 1,5 69 72 M12
200 60 60 24 20 13 49 20 25 200 135 G1/4 45 M60 x 1,5 69 72 M12
280 75 75 32 24 14 57 20 32 184,5 105 G3/8 56 M75 x 1,5 84 89 M16
280 75 75 32 24 14 57 20 32 235 155 G3/8 56 M75 x 1,5 84 89 M16
d1 H Product CAD data
16 20 Z2302/16x20
16 40 Z2302/16x40
20 30 Z2302/20x30
20 60 Z2302/20x60
25 35 Z2302/25x35
25 70 Z2302/25x70
32 45 Z2302/32x45
32 90 Z2302/32x90
42 50 Z2302/42x50
42 100 Z2302/42x100