Z2310/d1 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2310/d1

Flange

Z2310/d1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

s1 b1 l1 d1 Product CAD data
20 70 100 M30x1,5 Z2310/30x1,5
20 70 100 M40x1,5 Z2310/40x1,5
25 100 130 M48x1,5 Z2310/48x1,5
36 100 130 M60x1,5 Z2310/60x1,5
36 130 160 M75x1,5 Z2310/75x1,5
56 160 180 M95x2 Z2310/95x2
56 160 180 M110x2 Z2310/110x2