Z2311/d1 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2311/d1

Groove nut-set

Z2311/d1

57+2 HRC
1.5919

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l2 l1 d5 d4 d3 d2 d1 Product CAD data
7 20 27 M48x1,5 M30x1,5 46 56 16 Z2311/16
8 22 30 M60x1,5 M40x1,5 58 68 20 Z2311/20
9 25 34 M70x1,5 M48x1,5 68 80 25 Z2311/25
10 29 39 M85x2 M60x1,5 82,5 98 32 Z2311/32
12 37 50 M106x2 M75x1,5 103 118 42 Z2311/42
13 44 60 M132x2 M95x2 129 144 50 Z2311/50
14 51 70 M156x3 M110x2 152 170 60 Z2311/60