Z2320/d1 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2320/d1

Adapter

Z2320/d1

58 HRC
1.6587

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 l1 d2 d1 Product CAD data
22 22,5 14,5 31,5 25 M8 Z2320/8
26 22,5 14,5 31,5 31 M10 Z2320/10
28 25 18 38 33 M12 Z2320/12
32 28 20 41 37 M16 Z2320/16
41 38 28 58 47 M20 Z2320/20