Z2321/d1 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2321/d1

Adapter

Z2321/d1

1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 l3 l2 l1 d3 d2 d1 Product CAD data
19 10 14 19 26 M10 16 Z2321/16
23 12 16 23 32 M12 20 Z2321/20
27 12 16 26 39 M12 25 Z2321/25
34 16 20 33 48 M16 32 Z2321/32
42 20 26 40 61 M20 42 Z2321/42
49 20 26 43 72 M20 50 Z2321/50
58 24 30 48 85 M24 60 Z2321/60