Z23500/d1xd2xH1 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z23500/d1xd2xH1

Clamping cylinder, double-acting, threaded port

Z23500/d1xd2xH1

max. 150°C
max.500 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 sw1 h1 t5 t4 t3 t2 t1 a6 a5 a4 a3 a2 a1 b2 b1 l2 l1 d7 d6 d5 d4 d3
1,2 2 8 35 15 2 4,4 6,4 14 11 30 16,5 30 22 40 8 60 6 62 11 G 1/4 11 6,6 M6
1,2 2 8 35 15 2 4,4 6,4 14 11 30 16,5 30 22 40 8 60 6 79 11 G 1/4 11 6,6 M6
1,2 2 8 35 15 2 4,4 6,4 14 11 30 16,5 30 22 40 8 60 6 97 11 G 1/4 11 6,6 M6
2,9 4,9 13 45 17 2 6,4 8,6 14 11 50 18 33 30 50 10 65 7 71 14 G 1/4 14 8,5 M10
2,9 4,9 13 45 17 2 6,4 8,6 14 11 50 18 33 30 50 10 65 7 101 14 G 1/4 14 8,5 M10
2,9 4,9 13 45 17 2 6,4 8,6 14 11 50 18 33 30 50 10 65 7 151 14 G 1/4 14 8,5 M10
4,9 8 17 55 18 3 7,6 10,6 14 12,5 55 22 38 35 55 12 75 10 85 18 G 1/4 18 10,5 M12
4,9 8 17 55 18 3 7,6 10,6 14 12,5 55 22 38 35 55 12 75 10 110 18 G 1/4 18 10,5 M12
4,9 8 17 55 18 3 7,6 10,6 14 12,5 55 22 38 35 55 12 75 10 160 18 G 1/4 18 10,5 M12
7,7 12,6 22 63 27 3 10,6 10,6 14 12,5 63 24 40 40 63 12 85 10 89 18 G 1/4 18 10,5 M16
d1 d2 H1 Product CAD data
16 10 16 Z23500/16x10x16
16 10 32 Z23500/16x10x32
16 10 50 Z23500/16x10x50
25 16 20 Z23500/25x16x20
25 16 50 Z23500/25x16x50
25 16 100 Z23500/25x16x100
32 20 25 Z23500/32x20x25
32 20 50 Z23500/32x20x50
32 20 100 Z23500/32x20x100
40 25 25 Z23500/40x25x25

The new double-acting HASCO clamping cylinders Z23500/..., Z23501/... and Z23502/... allow great flexibility in their positioning and attachment to the injection mould.

A wide range of matching cylinders ensures the reliable movement of core pullers and slides.

Special Features

  • Double-acting through force generation on both sides
  • Reliable movement of core pullers and slides
  • Suitable for use up to 150°C
  • Pressures of 60-500 bar possible
  • Broad range of dimensions
  • Available spare parts: sealing kit Z2352/... and O-rings Z98/...
  • Mechanical stroke limitation
  • High functional reliability