text.skipToContent text.skipToNavigation

Z2350/d1xd2xH1

Clamping cylinder, double-acting

Z2350/d1xd2xH1

max. 150°C
max. 500 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F1 F2 sw1 h1 t5 t4 t3 t2 t1 a5 a4 a3 a2 a1 b2 b1 l2 l1 d5 d4 d3
2 1,2 8 35 15 2 4,4 6,4 14 30 16,5 30 22 40 6 60 6 62 11 6,5 M6
2 1,2 8 35 15 2 4,4 6,4 14 30 16,5 30 22 40 6 60 6 79 11 6,5 M6
2 1,2 8 35 15 2 4,4 6,4 14 30 16,5 30 22 40 6 60 6 97 11 6,5 M6
4,9 2,9 13 45 17 2 6,4 8,6 14 50 18 33 30 50 8 65 7 71 14 8,5 M10
4,9 2,9 13 45 17 2 6,4 8,6 14 50 18 33 30 50 8 65 7 101 14 8,5 M10
4,9 2,9 13 45 17 2 6,4 8,6 14 50 18 33 30 50 8 65 7 151 14 8,5 M10
12,5 7,7 22 63 27 3 10,6 10,6 16 63 24 40 40 63 10 85 10 89 18 10,5 M16
12,5 7,7 22 63 27 3 10,6 10,6 16 63 24 40 40 63 10 85 10 114 18 10,5 M16
12,5 7,7 22 63 27 3 10,6 10,6 16 63 24 40 40 63 10 85 10 164 18 10,5 M16
d1 d2 H1 Product CAD data
16 10 16 Z2350/16x10x16
16 10 32 Z2350/16x10x32
16 10 50 Z2350/16x10x50
25 16 20 Z2350/25x16x20
25 16 50 Z2350/25x16x50
25 16 100 Z2350/25x16x100
40 25 25 Z2350/40x25x25
40 25 50 Z2350/40x25x50
40 25 100 Z2350/40x25x100