Z2351/d1xl1 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2351/d1xl1

Adapter

Z2351/d1xl1

45 HRC
1.2344

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 k1 b1 l3 d3 d2 d1 l1 Product CAD data
9 7 5,5 13 18 M6 10 30 Z2351/10x30
14 10 6,5 18 27 M10 16 40 Z2351/16x40
17 10 8 22 32 M12 20 45 Z2351/20x45
22 12 9 25 38 M16 25 50 Z2351/25x50
27 12 16 38 46 M20 32 65 Z2351/32x65
32 14 17,5 52 56 M27 40 85 Z2351/40x85