Z2352/d1xd2 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2352/d1xd2

Sealing ring package

Z2352/d1xd2

max. 150°C
max. 500 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 d2 Product
16 10 Z2352/16x10
25 16 Z2352/25x16
32 20 Z2352/32x20
40 25 Z2352/40x25
50 32 Z2352/50x32
63 40 Z2352/63x40